Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Temperature Control Equipment » Chiller Compliant Regulations
-
・Non F-Gas
・Uses a CO2 refrigerant
・Greatly reduced GWP
・GWP = 1 Compliant with each country’s refrigerant regulations
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
∗ “GWP” indicates the global warming potential. The values are based on
the IPCC AR4.
・Air transport possible
・Eliminates the need to pay for F-Gas recovery & disposal
・Eliminates the need for periodic inspections based on the Fluorocarbon
Emissions Control Act (Japan)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC
Manual
Series View search result HRZC View search result Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC
DoC
Series View search result HRZC View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZC | −20 to 90℃ | 10 kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids 60% ethylene glycol aqueous solution Deionized water/Tap water |