Modular Connection Type Membrane Air Dryer IDG-D
Air Preparation Equipment » Air Dryers-
・Compatible with various ISO water quality classes
・Modular connection is possible.
・Non-fluorocarbon
・Power supply not required
・No vibration or heat discharge
・Contributes to energy saving
Pressure drop: Reduced by up to 61%
Outlet air flow rate: Max. 25% increase
Purge ratio: Approx. 14%
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Modular Connection Type Membrane Air Dryer IDG-D
Manual
Series View search result IDG20-D View search result IDG30-D View search result IDG40-D View search result
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Standard inlet conditions | Outlet air flow rate L/min (ANR) | Pressure dew point (℃) | Water quality class | Applicable AC size | Port size |
---|---|---|---|---|---|---|
IDG20-D | 25℃, 0.7 MPa | 100 | 3 | 4 | AC20 | Rc, NPT, G 1/8, 1/4 |
IDG30-D | 25℃,0.7 MPa | 250 | 3 | 4 | AC30 | Rc, NPT, G 1/4, 3/8 |
IDG40-D | 25℃,0.7 MPa | 500 | 3 | 4 | AC40 | Rc, NPT, G 3/8, 1/2 |