Peltier-Type Thermo-con/Compact Type INR-244-831
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)-
・Compact, Space saving
・Refrigerant-free
・Low-noise design: 45 dBA (When selecting an option)
・Fluid contact material: Stainless steel, Resin (Aluminum and copper
material-free)
The INR-244-831 compact type thermo-con is to be discontinued as
of December 2023. Consider selecting an HEF series compact type
thermo-con as a substitute.
▶Click here for details.
-
2D CAD
Click here for 2D CAD Peltier-Type Thermo-con/Compact Type INR-244-831
Manual
Series View search result INR-244-831 View search result Peltier-Type Thermo-con/Compact Type INR-244-831
DoC
Series View search result INR-244-831 View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Max. cooling capacity | Temperature stability | Cooling method |
---|---|---|---|---|
INR-244-831 | 10 to 60℃ | 220 W | ±0.01℃ to ±0.03℃ | Peltier-type air-cooled |