Peltier-type Thermo-con/Compact Type (Low-temperature Type) INR-244-832
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)-
・Compact, Space saving
・Refrigerant-free
・Low-noise design: 45 dBA (When selecting an option)
・Cooling capacity: 150 W
・Temperature stability: ±0.01 to 0.03°C
・Set temperature range: 4°C to 60°C
・Fluid contact material: Stainless steel, Resin
(Aluminum and copper material-free)
-
2D CAD
Click here for 2D CAD
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Max. cooling capacity | Temperature stability | Cooling method |
---|---|---|---|---|
INR-244-832 | 4 to 60℃ | 150W | ±0.01 to 0.03℃ | Peltier-type air-cooled |