Cylinder Positioner IP200
Pneumatic Instrumentation Equipment » Positioners-
・Servo-mechanism allows for precise and stable position control of cylinders
・Can be used as a cylinder position control unit for general industrial machines
Series | Port size | Supply air pressure (MPa) | Input pressure (MPa) |
---|---|---|---|
IP200 | Rc1/4 | 0.3 to 0.7 | 0.02 to 0.1 |