Pressure Switch IS
Pneumatic Instrumentation Equipment » Detection Conversion Units-
・The pressure switch IS100 series can be utilized for automatic air pressure control in a wide variety of fields, such as industrial machinery or chemical plants.
・Pressure adjustment range: 0.02 to 0.1 MPa
・Electric wiring: Various wiring and entry methods can be selected.
・Mechanical service life: 100,000 cycles
Series | Port size | Pressure adjustment range (MPa) | Contact |
---|---|---|---|
IS100 | Rc1/4 | 0.02 to 0.1 | Using micro switch A, B 2 contacts |