Pressure Switch/Reed Switch Type IS10
Switches/Sensors/Controller » Mechanical Pressure Switches-
・16% lighter, 11% smaller (Compared with the IS1000)
・Service life: 5 million cycles
・Can be connected to modular type F.R.L. units
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Pressure Switch/Reed Switch Type IS10
Manual
Series Type View search result IS10 Positive pressure View search result Pressure Switch/Reed Switch Type IS10
DoC
Series Type View search result IS10 Positive pressure View search result
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
IS10 | Positive pressure | 0.1 to 0.4 MPa 0.1 to 0.6 MPa |