3-Color Display Digital Gap Checker ISA3
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)-
・Made-to-order options have been added. [New]
・A type compatible with control units
without a 2-port solenoid valve
・A cable in-line entry type
・Check at a glance to see if a workpiece is placed or not.
・The clearance distance between the detection surface and the workpiece can be found intuitively.
・Simple setting: Change the settings while checking the displayed value.
・Energy saving: Air consumption reduced by 60%
・Improved drainage resistance: 10 times or more
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Color Display Digital Gap Checker ISA3
Manual
Series View search result ISA3-F View search result ISA3-G View search result ISA3-H View search result 3-Color Display Digital Gap Checker ISA3
DoC
Series View search result ISA3-F View search result ISA3-G View search result ISA3-H View search result
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Rated distance range | Piping specifications: Supply side | Piping specifications: Detection side |
---|---|---|---|
ISA3-F | 0.01 to 0.03 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-G | 0.02 to 0.15 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |
ISA3-H | 0.05 to 0.30 mm | Rc, G 1/8 | φ4, φ6 One-touch fitting, G 1/8 |