ISO Cylinders
Series Compatible with Secondary Batteries Series 25A- » Actuators-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Model | Specification |
---|---|---|
(ISO Standards) Air Cylinder | 25A-C85 | Standard |
(ISO Standards) Air Cylinder | 25A-CP96 | Standard |
(ISO Standards) Air Cylinder | 25A-C96 | Standard |
(ISO Standards) Compact Cylinder | 25A-C55 | Standard |