Ionizer/Bar Type IZS40/41/42
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type-
・Potential amplitude of 25 V or less with the dual AC type
(At an installation height of 300 mm)
・Rapid neutralization of static electricity by a feedback sensor
・Reduction of adjustment and maintenance labor by an auto balance sensor
・Simple operation: Can be controlled by powering the ionizer ON (Standard type)
・Setting ionizer with remote controller
・Transition wiring may be used.
・3 types of emitter cartridges
High speed static neutralization cartridge
Energy saving static neutralization cartridge
Energy saving high-efficiency cartridge
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Ionizer/Bar Type IZS40/41/42
Manual
Series Type View search result IZS42 Dual AC type View search result IZS41 Feedback sensor type View search result IZS40 Standard type View search result Ionizer/Bar Type IZS40/41/42
DoC
Series Type View search result IZS42 Dual AC type View search result IZS41 Feedback sensor type View search result IZS40 Standard type View search result
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Type | Ion generation method | Offset voltage (Ion balance) |
---|---|---|---|
IZS42 | Dual AC type | Corona discharge type | ±30V |
IZS41 | Feedback sensor type | Corona discharge type | ±30V |
IZS40 | Standard type | Corona discharge type | ±30V |