Ionizer / Bar Type IZS51
IO-Link Devices » IonizersIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
-
・High speed static neutralization: Fastest time 0.1 s
・Space saving: Height 70 mm x Width 28 mm
Compact and flat body
Can be mounted in narrow spaces
・Supports the IO-Link communication protocol
・Low maintenance cartridge
Concentrating the air (for reducing emitter contamination)
around the emitter and the assisting air (for ion transfer)
Reduces dirt on the emitter, compared with the existing model
・Valve unit option
For reduction in air consumption by stopping air purge during stand-by
mode
▶IO-Link Devices
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Ionizer / Bar Type IZS51
Manual
Series View search result IZS51 View search result
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Ion generation method | Offset voltage (Ion balance) | Function |
---|---|---|---|
IZS51 | Corona discharge type | Within ±30 V | Auto ion balance Maintenance detection High voltage abnormality detection Ion generation stop input |