Separate Controller Ionizer / Slim Bar Type IZT44/45
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type-
・Powerfully eliminates static electricity from highly charged workpieces
Pulse AC type, High density emitter arrangement (6 times the number of emitters∗)
* Compared to the existing model
・Can be mounted in a narrow space (Height 23 mm x Width 20 mm)
Can be installed through gaps between equipment
Improved installation, replacement, and maintenance in narrow spaces
・Powerful static elimination is possible without air supply.
・High speed static elimination: Discharge time reduced by approx. 60%
・2-way directional static elimination using branch cables
2 ionizer bars can be connected to one high voltage power supply.
・Up to 4 high voltage power supply modules can be connected to one controller. (IZT45)
・Flexible layout possible with various module connection methods (IZT45)
Controller to Bar maximum installation distance: 15 m
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Separate Controller Ionizer / Slim Bar Type IZT44/45
Manual
Series Type View search result IZT44 Slim bar type Separate controller View search result IZT45 Slim bar type Separate controller View search result Separate Controller Ionizer / Slim Bar Type IZT44/45
DoC
Series Type View search result IZT44 Slim bar type Separate controller View search result IZT45 Slim bar type Separate controller View search result
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Type | Ion generation method | Function |
---|---|---|---|
IZT44 Slim bar type | Separate controller | Corona discharge type | High voltage error detection Output check |
IZT45 Slim bar type | Separate controller | Corona discharge type | Auto balance Maintenance detection High voltage error detection Ion generation stop signal Output check |