Pulse Valve (Valve for Dust Collector) JSXF/JSXFA
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・A pilot valve enclosure has been added. [New]
・Life: 10 million cycles or more/10 times or more
・High peak pressure and low air consumption
Peak pressure: 15% increase
Air consumption: 35% reduction
・Fluid temperature: −40 to 60℃
・Easier maintenance
・Immersion type
・No need to weld the tank piping
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Pulse Valve (Valve for Dust Collector) JSXF/JSXFA
Manual
Series View search result JSXF
Solenoid valveJSXF-P
Solenoid valve
SMARTVENT typeView search result JSXFA
Air operated
Series | Valve type | Port size | Piping | Orifice diameter (mmø) |
---|---|---|---|---|
JSXF Solenoid valve | N.C. | 3/4(20A) 1(25A) 1 1/2(40A) 2(50A) | Compression fitting type Direct piping type (Rc, NPT, G) Immersion type | 32, 40, 45, 50, 55 (ø55 is only available for the immersion type.) |
JSXF-P Solenoid valve SMARTVENT type | N.C. | 3/4(20A) 1(25A) 1 1/2(40A) 2(50A) | Compression fitting type Direct piping type (Rc, NPT, G) Immersion type | 32, 40, 45, 50, 55 (ø55 is only available for the immersion type.) |
JSXFA Air operated | N.C. | 3/4(20A) 1(25A) 1 1/2(40A) 2(50A) | Compression fitting type Direct piping type (Rc, NPT, G) Immersion type | 32, 40, 45, 50, 55 (ø55 is only available for the immersion type.) |