Plug-in Bottom Ported Manifold with Stainless Steel Plate JSY3000-S
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Bottom seal/stainless steel plate prevents the flooding of valves.
・Wiring
D-sub connector/Flat ribbon cable/Terminal block box/Lead wire/
Serial unit (EX600, EX245, EX250, EX260)
・Compatible with EtherNet/IP™ and IO-Link
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 1 → 4/2 (P → A/B) C [dm3/(s·bar)] | Flow rate characteristics 4/2 → 5/3 (A/B → E) C [dm3/(s·bar)] |
---|---|---|
JSY3000 | 2.31 | 2.13 |