64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-L
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
-
・Valve stations/Number of outputs: For 4 to 64 stations∗ /128 points
∗ Stations are only available in multiples of 4.
・Space saving, Reduced number of SI units, Reduced wiring and wiring
work
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-L
Manual
Series View search result JSY3000-L View search result 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-L
Manifold
Series View search result JSY3000-L View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2 → 3/5 (A/B → E) C [dm3/(s·bar)] | Flow rate characteristics 4/2 → 3/5 (A/B → E) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
JSY3000-L | 2.77 | 0.27 | φ50 | 0.4 (Standard) 0.1 (With power-saving circuit) |