Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
-
・Solenoid valves and electro-pneumatic regulators can be connected to
the same manifold.
Valve stations/Number of outputs: For 4 to 64 stations∗/128 points
∗ Stations are only available in multiples of 4.
Electro-pneumatic regulator stations: 1 to 4 stations
I/O unit stations: Max. 8 stations
・Equipment integration allows for the centralized management of control
and wiring as well as reduced wiring
Reduced wiring, Reduced number of SI units, Reduced wiring work,
Compact
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P
Manual
Series View search result JSY3000-P View search result Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P
Manifold
Series View search result JSY3000-P View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Enclosure | Communication protocol | Applicable devices |
---|---|---|---|
JSY3000-P | IP65 | PROFINET EtherNet/IP™ EtherCAT | SI unit: EX600 Valve: JSY3000 Electro-pneumatic regulator: ITV2340 |