Clean Design Manifold Valve JSY5000-H
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesIO-Link Devices » Manifold Valve
-
・Low fluid accumulation, Easy to clean
・Large flow rate: 1,600 L/min (ANR)
・Enclosure: IP69K
・NSF-H1 grease
・External parts: FDA-compliant materials
(Metal parts are made of stainless steel 316 with high anti-corrosion performance.)
・Wiring: Lead wire/Fieldbus type (IO-Link)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Clean Design Manifold Valve JSY5000-H
Manifold
Series View search result JSY5000-H View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow characteristics 4/2→5/3(A/B→EA/EB) b | Power consumption (W) |
---|---|---|---|
JSY5000-H | 7.64 | 0.23 | 0.4(Standard) 0.1(With power saving circuit) |