For 4 Axes Simple Controller JXC□4-X1
Electric Actuators/Cylinders » Controllers/Drivers-
・2-point operation is possible without programming! (End to end)
・Reduced setting labor (Only the speed and force need to be set)
・Reduced wiring labor (Only 2 inputs/outputs*)
*Per axis
・Space saving
Footprint: Reduced by up to approx.79%
For 4 Axes Simple Controller JXC□4-X1
DoC
Series View search result JXC□4-X1 View search result
Series | Compatible motor | Power supply voltage | Number of axes |
---|---|---|---|
JXC□4-X1 | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 4 axes |