Self-seal Fittings KC
Fittings and Tubing » Fittings for General Purposes-
・One-touch installation and removal
・Built-in self-sealing mechanism
・Air does not exhaust after the removal of tubing.
・Copper-free (Electroless nickel-plated)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KC | φ4,φ6,φ8,φ10,φ12 | M5×0.8,1/8,1/4,3/8,1/2 |