Residual Pressure Release Valve with One-touch Fittings KE□
Flow Control Equipment » Related Equipment-
・Residual pressure in the cylinder can be easily released with the push of a button.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Applicable tubing O.D. |
---|---|---|
With One-touch fittings without a push button guard | KEA | φ6 to φ12 |
With One-touch fittings with a push button guard | KEB | φ6 to φ12 |
Rc thread with a push button guard | KEC | Connection thread:Rc1/4,3/8 |