S Couplers KK130
Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)-
・Cv factor: Increased by 34%*
・Plug insertion force: Reduced by 22% (20 N)*
・Lightweight: Weight reduced by 14% (12 g)*
* Compared to the existing model
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. | Connection thread (R, NPT) |
---|---|---|
KK130 | φ6,φ8,φ10,φ12 φ1/4'',φ5/16'',φ3/8'',φ1/2'' | 1/8,1/4,3/8,1/2 |