One-touch Fittings Manifold KM
Fittings and Tubing » Fittings for General Purposes-
・Compact manifold piping is possible.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | size | Applicable tubing O.D. | Connection thread |
---|---|---|---|
KM | Metric | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
KM | Inch | φ5/32'',φ1/4'',φ5/16'',φ3/8'',φ1/2'' | 1/4,3/8 |