Nozzles for Blowing KN
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Blow Guns-
*Refer to the Operation Manual (VMG) for details on how to mount the copper extension nozzle set.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Nozzles for Blowing KN
Manual
Series Type View search result KN Nozzle with self-align fitting KN Nozzle with male thread KNL Copper extension nozzle VMG Copper extension nozzle set View search result KN-Q□A Nozzle for One-touch fitting (Resin type) KN-Q□ Nozzle for One-touch fitting (Metal type) KNK Pivoting nozzle with self-align fitting KNK Pivoting nozzle with male thread KNH High efficiency nozzle KNS Low noise nozzle with self-align fitting KNS Low noise nozzle with male thread KNP Standard sensing head KNP Needle sensing head P5670129-□ Nozzle cover KN-R03-400-X1484 Blower nozzle (Made to order) KN-06-150-X1567 Bender tube (Made to order) KN Stainless steel nozzle (Made to order) ZH-X226 ZH-X338 ZH-X249 Vacuum flow
Series | Type | Nozzle size |
---|---|---|
KN | Nozzle with self-align fitting | ø1 to ø6 |
KN | Nozzle with male thread | ø1 to ø8 |
KNL | Copper extension nozzle | ø1.5 to ø3 |
VMG | Copper extension nozzle set | ø1.5 to ø3.5 |
KN-Q□A | Nozzle for One-touch fitting (Resin type) | ø1 to ø3 |
KN-Q□ | Nozzle for One-touch fitting (Metal type) | ø1 to ø3 |
KNK | Pivoting nozzle with self-align fitting | ø4, ø6 |
KNK | Pivoting nozzle with male thread | ø4, ø6 |
KNH | High efficiency nozzle | ø1 to ø2 |
KNS | Low noise nozzle with self-align fitting | ø0.75 x 4 to ø1 x 4 |
KNS | Low noise nozzle with male thread | ø0.75 x 4 to ø1.1 x 8 |
KNP | Standard sensing head | ø2.5 |
KNP | Needle sensing head | ø0.7 |
P5670129-□ | Nozzle cover | Refer to the catalog. |
KN-R03-400-X1484 | Blower nozzle (Made to order) | 4 x 11 (Nozzle port size) |
KN-06-150-X1567 | Bender tube (Made to order) | ø1.5 |
KN | Stainless steel nozzle (Made to order) | Refer to the catalog. |
ZH-X226 ZH-X338 ZH-X249 | Vacuum flow | Refer to the catalog. |