Clean One-touch Fittings for Driving Air Piping KPQ/KPG
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)Clean Series/Low-Particle Generation » Fittings
-
・One-touch fittings suitable for driveline air systems in clean room environments
・Resin parts: Polypropylene
・All metal portions: Brass (Electroless nickel-plated) KPQ
Stainless steel (Stainless steel 304) KPG
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KPQ | φ4,φ6,φ8,φ10,φ12 | M5,1/8,1/4,3/8,1/2 |
KPG | φ4,φ6,φ8,φ10,φ12 | M5,1/8,1/4,3/8,1/2 |