FR One-touch Fittings Manifold KRM
Fittings and Tubing » Fittings for Special Environments-
・For use where weld spatter is generated/Flame resistant
(Equivalent to UL-94 Standard V-0)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KRM | φ6,φ8,φ10,φ12 | 1/4,3/8 |