Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider Type Belt Drive LE2FB□H
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator-
· Slider Type Belt Drive LE2FB□H Series has been added. [New]
· Compatible with manifold controller
Up to 16 axes can be connected
· Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
· Battery-less absolute encoder type
Restart from the last stop position is possible.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider Type Belt Drive LE2FB□HManual
Model View search result LE2FB16□H View search result LE2FB25□H View search result LE2FB32□H View search result Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider Type Belt Drive LE2FB□HDoC
Model View search result LE2FB16□H View search result LE2FB25□H View search result LE2FB32□H View search result
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LE2FB16□H | 300 to 1200 | Max. 1 | Max. 1300 | 48 |
Battery-less absolute (Step motor 24 VDC) | LE2FB25□H | 300 to 2200 | Max. 10 | Max. 1600 | 48 |
Battery-less absolute (Step motor 24 VDC) | LE2FB32□H | 300 to 2600 | Max. 19 | Max. 1700 | 48 |