Step Motor Controller with Input Signals to Perform Jog Operations LECP1-XB182
Electric Actuators/Cylinders » Controllers/Drivers-
・Jog operation can be performed using parallel input signals.
Jog operations that could previously only be performed using the button on the front face can now be performed using the ON/OFF status of the input signal.
・Application examples
Optimal for adjusting the feed value using a button operation while checking the motion of the actuator
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
With input signals to perform jog operations | LECP1-XB182 | Step motor (Servo/24 VDC) | 24 VDC ±10% | 6 (Photo-coupler isolation) | 6 (Photo-coupler isolation) | 2 points |