Electric Actuator/Slider Type, Ball Screw Drive LEFS
Electric Actuators/Cylinders » Slider Type-
LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Max. work load: 65 kg
・Positioning repeatability: ±0.015 mm (High precision type)
・Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS)
LEFS Series AC Servo Motor
・High output motor (100/200/400 W)
・Improved high speed transfer ability
・High acceleration/deceleration (20,000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Positioning repeatability: ±0.01 mm (High precision type)
・Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS)
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Actuator/Slider Type, Ball Screw Drive LEFS
Manual
Model View search result LEFS16 View search result LEFS25 View search result LEFS32 View search result LEFS40 View search result LEFS16A View search result LEFS25A View search result LEFS25S View search result LEFS32S View search result LEFS40S View search result Electric Actuator/Slider Type, Ball Screw Drive LEFS
DoC
Model View search result LEFS16 View search result LEFS25 View search result LEFS32 View search result LEFS40 View search result LEFS16A View search result LEFS25A View search result LEFS25S View search result LEFS32S View search result LEFS40S View search result
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEFS16 | 50 to 500 | Max. 15 | Max. 700 | 5,10 |
Step motor (Servo/24 VDC) | LEFS25 | 50 to 800 | Max. 30 | Max. 1100 | 6,12,20 |
Step motor (Servo/24 VDC) | LEFS32 | 50 to 1000 | Max. 50 | Max. 1200 | 8,16,24 |
Step motor (Servo/24 VDC) | LEFS40 | 150 to 1200 | Max. 65 | Max. 1200 | 10,20,30 |
Servo motor (24 VDC) | LEFS16A | 50 to 500 | Max. 10 | Max. 500 | 5,10 |
Servo motor (24 VDC) | LEFS25A | 50 to 800 | Max. 18 | Max. 800 | 6,12,20 |
AC servo motor | LEFS25S | 50 to 800 | Max. 20 | Max. 1500 | 6,12,20 |
AC servo motor | LEFS32S | 50 to 1000 | Max. 45 | Max. 1500 | 8,16,24 |
AC servo motor | LEFS40S | 150 to 1200 | Max. 60 | Max. 1500 | 10,20,30 |