High Performance Electric Actuator LEFS□F
Electric Actuators/Cylinders » Slider Type-
・Reduces cycle time
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
model∗
∗ When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
・Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
the existing model)
・Max. speed: 1500 mm/s (Improved by 25% compared with the existing
model)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD High Performance Electric Actuator LEFS□F
Manual
Model View search result LEFS16F View search result LEFS25F View search result LEFS32F View search result LEFS40F View search result
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Green Procurement (RoHS)
Green Procurement (RoHS)
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
High performance Step motor (Servo/24 VDC) | LEFS16F | 50 to 500 | MAX.20 | MAX.800 | 5,10 |
High performance Step motor (Servo/24 VDC) | LEFS25F | 50 to 800 | MAX.40 | MAX.1500 | 6,12,20 |
High performance Step motor (Servo/24 VDC) | LEFS32F | 50 to 1000 | MAX.68 | MAX.1300 | 8,16,24 |
High performance Step motor (Servo/24 VDC) | LEFS40F | 50 to 1200 | MAX.75 | MAX.1200 | 10,20,30 |