Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type LEFS□G
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Reduces cycle time
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
model
∗ When LEFS25GH-400 is operated from 0 to 400 mm
Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
the existing model)
Max. speed: 1500 mm/s (Improved by 25% compared with the existing
model)
・Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require
the use of batteries.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type LEFS□GManual
Model View search result LEFS16G View search result LEFS25G View search result LEFS32G View search result LEFS40G View search result
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Green Procurement (RoHS)
Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
High performance Battery-less absolute (Step motor/24 VDC) | LEFS16G | 50 to 500 | Max. 15 | Max. 800 | 5,10 |
High performance Battery-less absolute (Step motor/24 VDC) | LEFS25G | 50 to 800 | Max. 40 | Max. 1500 | 6,12,20 |
High performance Battery-less absolute (Step motor/24 VDC) | LEFS32G | 50 to 1000 | Max. 68 | Max. 1300 | 8,16,24 |
High performance Battery-less absolute (Step motor/24 VDC) | LEFS40G | 150 to 1200 | Max. 75 | Max. 1200 | 10,20,30 |