Electric Gripper 2-Finger Type (Z Type) LEHZ
Electric Actuators/Cylinders » Grippers-
・Easy setting: Data can be set with only 2 items, position and force.
The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Equipped with a drop prevention function
(All series come equipped with a self-lock mechanism.)
・The self-lock mechanism reduces power consumption.
・Equipped with a gripping check function
・It is possible to set the position, speed, and force. (64 points)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Gripper 2-Finger Type (Z Type) LEHZ
Manual
Series View search result LEHZ View search result LEHZ View search result LEHZ View search result LEHZ View search result LEHZ View search result LEHZ View search result Electric Gripper 2-Finger Type (Z Type) LEHZ
DoC
Series View search result LEHZ View search result LEHZ View search result LEHZ View search result LEHZ View search result LEHZ View search result LEHZ View search result
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Series | Body size | Open and close stroke/ both sides (mm) | Gripping force [N] Basic | Gripping force [N] Compact | Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHZ | 10 | 4 | 6 to 14 | 2 to 6 | 5 to 80 |
LEHZ | 16 | 6 | 6 to 14 | 3 to 8 | 5 to 80 |
LEHZ | 20 | 10 | 16 to 40 | 11 to 28 | 5 to 100 |
LEHZ | 25 | 14 | 16 to 40 | 11 to 28 | 5 to 100 |
LEHZ | 32 | 22 | 52 to 130 | ― | 5 to 120 |
LEHZ | 40 | 30 | 84 to 210 | ― | 5 to 120 |