Electric Gripper for Collaborative Robots LEHF32EK2-64-□□-XA147
for Universal Robots
Electric Actuators/Cylinders » Grippers for Collaborative Robots-
・The positioning, speed, and gripping force can be set.
・Due to the built-in battery-less absolute encoder, a return to origin
operation is not necessary when the power supply is recovered.
・Standards: Conforming to ISO9409-1-50-4-M6
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Gripper for Collaborative Robots LEHF32EK2-64-□□-XA147
for Universal RobotsManual
Type Series View search result For collaborative robots LEHF32EK2-64-□□-XA147 View search result
Safety Instructions Electric Actuators/Precautions Simplified Selection Flow Chart Green Procurement (RoHS)
Type | Series | Opening/Closing stroke [mm] | Gripping force [N] |
---|---|---|---|
For collaborative robots | LEHF32EK2-64-□□-XA147 | 64 | 60 to 120 |