Electric Gripper for Collaborative Robots LEHR
Electric Actuators/Cylinders » Grippers for Collaborative RobotsAir Gripper for Collaborative Robots » Electric Grippers
-
・Can be used with the collaborative robots of UNIVERSAL ROBOTS,
FANUC CORPORATION, and OMRON/TECHMAN ROBOT
・2 variations are available.
・Gripping force: 60 to 140 N
・Operate by simply connecting 1 electrical wire
・Annual CO2 emissions reduced by up to 52% through motor control
optimization (SMC comparison)
・With internal battery-less absolute encoder
・Easy tool changing (Manual changer)
・Compatible plug-in software: URCap
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Electric Gripper for Collaborative Robots LEHR
Manual
Type Series View search result For collaborative robots LEHR View search result Electric Gripper for Collaborative Robots LEHR
DoC
Type Series View search result For collaborative robots LEHR View search result
Type | Series | Opening/Closing stroke [mm] | Gripping force [N] |
---|---|---|---|
For collaborative robots | LEHR | 50 | 60 to 140 |