Electric Slide Table/Compact Type LES
Electric Actuators/Cylinders » Slide Tables-
・Compact: Workpiece mounting surface height reduced by up to 12% compared with the LESH
・Vertical work load: Increased by up to 50%
・Lightweight: Reduced by up to 29%
・Max. pushing force: 180 N
・Positioning repeatability: ±0.05 mm
・Cycle time can be reduced.
Max. acceleration/deceleration: 5,000 mm/s2
Max. speed: 400 mm/s
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Slide Table/Compact Type LES
Manual
Model View search result LES8□ View search result LES16□ View search result LES25□ View search result LES8□A View search result LES16□A View search result LES25□A View search result Electric Slide Table/Compact Type LES
DoC
Model View search result LES8□ View search result LES16□ View search result LES25□ View search result LES8□A View search result LES16□A View search result LES25□A View search result
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LES8□ | 30,50,75 | Max. 1 | Max. 0.5 | Max. 400 | 4 ,8 |
Step motor (Servo/24 VDC) | LES16□ | 30,50,75,100 | Max. 3 | Max. 3 | Max. 400 | 5,10 |
Step motor (Servo/24 VDC) | LES25□ | 30,50,75,100,125,150 | Max. 5 | Max. 5 | Max. 400 | 8,16 |
Servo motor (24 VDC) | LES8□A | 30,50,75 | Max. 1 | Max. 1 | Max. 400 | 4,8 |
Servo motor (24 VDC) | LES16□A | 30,50,75,100 | Max. 3 | Max. 3 | Max. 400 | 5,10 |
Servo motor (24 VDC) | LES25□A | 30,50,75,100,125,150 | Max. 5 | Max. 4 | Max. 400 | 8,16 |