Electric Actuator/Guide Rod Type, In-line Motor Type LEYG□D
Electric Actuators/Cylinders » Rod Type/Guide Rod Type-
Series LEYG Step Motor (Servo/24 VDC) Servo Motor (24 VDC)
・Compact integration of guide rods
Achieves lateral load resistance and high non-rotating accuracy.
・Lateral end load: 5 times more (compared with rod type, size 25 and 100 stroke)
・Compatible with sliding bearing and ball bushing bearing.
Compatible with moment load and stopper (sliding bearing).
・Speed control/Positioning: Max. 64 points
・Positioning and pushing control can be selected.
Possible to hold the actuator when pushing the rod to a workpiece, etc.
・Positioning repeatability: ±0.02 mm or less
Series LEY AC Servo Motor
・High output motor (100/200 W)
・Improved high speed transfer ability
・High acceleration/deceleration compatible (5,000mm/s2)
・Pulse input type
・With internal absolute encoder
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Actuator/Guide Rod Type, In-line Motor Type LEYG□D
Manual
Model View search result LEYG16D View search result LEYG25D View search result LEYG32D View search result LEYG40D View search result LEYG16DA View search result LEYG25DA View search result LEYG25DS View search result LEYG32DS View search result Electric Actuator/Guide Rod Type, In-line Motor Type LEYG□D
DoC
Model View search result LEYG16D View search result LEYG25D View search result LEYG32D View search result LEYG40D View search result LEYG16DA View search result LEYG25DA View search result LEYG25DS View search result LEYG32DS View search result
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Spec. | Model | Stroke (mm) | Pushing force [N] | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEYG16D | 30 to 200 | Max. 141 | Max. 500 | 2.5,5,10 |
Step motor (Servo/24 VDC) | LEYG25D | 30 to 200 | Max. 452 | Max. 500 | 3,6,12 |
Step motor (Servo/24 VDC) | LEYG32D | 30 to 200 | Max. 707 | Max. 500 | 4,8,16 |
Step motor (Servo/24 VDC) | LEYG40D | 30 to 200 | Max. 1058 | Max. 300 | 4,8,16 |
Servo motor (24 VDC) | LEYG16DA | 30 to 200 | Max. 111 | Max. 500 | 2.5,5,10 |
Servo motor (24 VDC) | LEYG25DA | 30 to 300 | Max. 130 | Max. 500 | 3,6,12 |
AC servo motor | LEYG25DS | 30 to 300 | Max. 485 | Max. 900 | 3,6,12 |
AC servo motor | LEYG32DS | 30 to 300 | Max. 736 | Max. 1000 | 4,8,16 |