Air-blow Module LLB1
Air Preparation Equipment » Air Preparation Filters-
・Reduced piping labor/Space saving
・Compact integration of devices
・Short-pitch mounting is possible.
Compact centralized pressure control
・Parts in contact with fluid: Grease-free
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Fluid | Set pressure | Flow range L/min (ANR) |
---|---|---|---|
LLB1 | Air, N2 gas | 0.05 to 0.6 MPa 0.05 to 0.35 MPa | Up to 100 |