- Silencers/Exhaust Cleaners/Pressure Gauges
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
Pinch Valve LPV
Process Valves » Compact 2/3 Port Solenoid Valves-
・A 3-port type has been added. [New]
Valve type
N.C. on one side (Normally in clamping position)
N.O. on one side (Normally in unclamping position)
・Highly resistant to contamination and reduces valve failures
・Applicable tubing:
Silicone, PharMed®BPT, Tygon®
・Power consumption: 2.0 W
・Compact: Valve width 20 mm
・Easy tubing replacement
-
2D CAD
Click here for 2D CAD
Series | Type of actuation | Valve type | Applicable tubing |
---|---|---|---|
LPV | Direct operated solenoid | N.C. N.O. | Silicone, PharMed®BPT “Hardness of 64 (shore A) or lower (reference)” |