Fluoropolymer Fittings Hyper Fittings LQ1
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)-
・Material: New PFA
・Quadruple-seal construction
・The reducer method allows for tubing size changes without replacing the body
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Fluoropolymer Fittings Hyper Fittings LQ1
Manual
Series View search result LQ1 View search result
Series | Max. operating pressure | Operating temperature |
---|---|---|
LQ1 | 1.0 MPa | 0 to 200℃ |