Liquid Dispense Pump (Solenoid Type) LSP
Process Pumps(Diaphragm Pumps) » Liquid Dispense Pump-
・Compact solenoid type diaphragm pump, which dispenses stable and repeatable volumes of liquid measuring 5 μL or more per shot.
・Adjustment of dispense volume is possible.
・Stable dispense volume: Repeatability: ±1%*
*±2% at 5 to 15 μL, Under SMC’s measurement conditions
・Shut-off function
・Self-contained system does not need any priming.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Liquid Dispense Pump (Solenoid Type) LSP
Manual
Series View search result LSP View search result Liquid Dispense Pump (Solenoid Type) LSP
DoC
Series View search result LSP View search result
Series | Connection | Fluid contact material Body | Fluid contact material Diaphragm, Check valve | Fluid |
---|---|---|---|---|
LSP | Body Ported Base Mounted | PEEK PP | EPDM FKM | Water DI water (Pure water) Diluent Cleaning fluid |