Product Information »
WEB Catalog
IN_PROD_346
»
Chemical Liquid Valves/Fittings &Search result
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
High Purity Chemical Liquid Valve/Air Operated, Non-Metallic Exterior LVQ
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
-
・Screwless construction, Non-metallic construction doesn't use metal
screws to secure the body of the actuator
・Body material: New PFA
・Diaphragm material: PTFE
・Actuator material: PVDF
Note) Tubing size
* The LQ2 insert/integrated fitting type space-saving fitting for
the LVQ series high-purity chemical liquid valve is to be
discontinued as of March 2025. Select the LQ1 fitting instead.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD High Purity Chemical Liquid Valve/Air Operated, Non-Metallic Exterior LVQ
Manual
Series Type View search result LVQ Integrated fitting View search result LVQ Space saving type View search result LVQ Tube extension View search result
Safety Instructions Series Variations
Work Procedure Instructions/LQ1, 2 Fitting Procedure/LQ3 Green Procurement (RoHS)
Work Procedure Instructions/LQ1, 2 Fitting Procedure/LQ3 Green Procurement (RoHS)
Series | Type | Valve type | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Orifice diameter (mmø) |
---|---|---|---|---|---|
LVQ | Integrated fitting | N.C./N.O./ Double acting | 3 to 25 | 1/8 to 1 | 4 to 22 |
LVQ | Space saving type | N.C./N.O./ Double acting | Fitting size: 2 to 6 | Fitting size: 2 to 6 | 4 to 22 |
LVQ | Tube extension | N.C./N.O./ Double acting | 6 to 25 Note) | 1/4 to 1 Note) | 4 to 22 |