Product Information »
WEB Catalog
IN_PROD_346
»
Chemical Liquid Valves/Fittings &Search result
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
PVC Quick Drain Valve LVW
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » PVC Valves
-
・Compliant with JIS Standards for polyvinyl chloride piping (JIS K 6742)
・Applicable fluids: Deionized water, Chemical liquids
・Materials of wetted parts: PVC (Body)
PTFE (Poppet)
FKM (O-ring: Standard)
EPDM (O-ring: Option)
・Flow rate characteristics: Cv factor 10 to 198
・Easy piping with union connection
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. | Orifice diameter | Valve type |
---|---|---|---|
LVW60 | φ32 (Nominal dia. 25A) | φ25 | Double acting |
LVW80 | φ38 (Nominal dia. 32A) | φ40 | Double acting |
LVW80 | φ48 (Nominal dia. 40A) | φ40 | Double acting |
LVW90 | φ60 (Nominal dia. 50A) | φ65 | Double acting |
LVW90 | φ75 (Nominal dia. 65A) | φ65 | Double acting |
LVW90 | φ89 (Nominal dia. 80A) | φ80 | Double acting |