Low Speed Cylinder CJ2X/CM2X/CQSX/CQ2X/CUX
Air Cylinders » Specialty Cylinders-
・Reduces adhesion/quick extension
・Smooth operation is possible even at 0.5 mm/s.
(1 mm/s for ø16 or smaller)
・The minimum operating pressure has been reduced by half.
(Compared to the previous version)
・Improved functions (The new structure is equivalent to the standard models.)
・Interchangeable with the standard models
・With auto switch (CDJ2X-Z series: CDJ2X-Z, CDM2X-Z series: CDM2X, CDQSX series: CDQSX, CDQ2X series: CDQ2X, CDUX series: CDUX)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Min. piston speed (mm/s) |
---|---|---|---|---|
Air cylinder | CJ2X-Z | Double acting, Single rod | 10, 16 | 1 |
Air cylinder | CM2X-Z1 | Double acting, Single rod | 20, 25, 32, 40 | 0.5 |
Air cylinder | CM2X-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.5 |
Compact cylinder | CQSX | Double acting, Single rod | 12, 16 | 1 |
Compact cylinder | CQSX | Double acting, Single rod | 20, 25 | 0.5 |
Compact cylinder | CQ2X | Double acting, Single rod | 32, 40, 50, 63, 80, 100 | 0.5 |
Free mount cylinder | CUX | Double acting, Single rod | 10, 16 | 1 |
Free mount cylinder | CUX | Double acting, Single rod | 20, 25, 32 | 0.5 |