Air Cylinder MB2/MDB2
Air Cylinders » Standard Air Cylinders (Square Cover)-
・3 times better durability due to the air cushion + rubber bumper
structure
・Allowable kinetic energy: Max. 1.5 times
Has the same kinetic energy as the existing MB series product which is 1
size larger
・CO2 emissions (Air consumption) can be reduced by up to 39%.
CO2 emissions (Air consumption) can be reduced due to downsizing. (Air
consumption for one cycle)
・The overall length, mounting dimensions, and mounting brackets are
interchangeable with the existing MB series product.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Air Cylinder MB2/MDB2
Manual
Type Series Action Bore size (mm) View search result Standard MB2 Double acting, Single rod 32,40,50,63,80,100,125 View search result Standard MB2W Double acting, Double rod 32,40,50,63,80,100,125 View search result
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MB2 | Double acting, Single rod | 32,40,50,63,80,100,125 |
Standard | MB2W | Double acting, Double rod | 32,40,50,63,80,100,125 |