Guide Cylinder MGG
Air Cylinders » Guide Cylinders-
・Basic cylinder with integrated guide rods in a compact configuration
・A linear transfer unit that achieves lateral load resistance and high non-rotating accuracy
∗ The MGG-XC83 series will be discontinued in May 2023.
Please select the MGG-XC104 series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Guide Cylinder MGG
Symbol Specifications Download -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF Guide Cylinder MGG
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF -XC4 Made to Order Common Specifications With heavy duty scraper PDF -XC6 Made to Order Common Specifications Made of stainless steel PDF -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF -XC13 Made to Order Common Specifications Auto switch rail mounting type PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF -XC35 Made to Order Common Specifications With coil scraper PDF -XC37 Made to Order Common Specifications Larger throttle diameter of connection port PDF -XC56 Made to Order Common Specifications With knock pin holes PDF -XC71 Made to Order Common Specifications Helical insert thread specifications PDF -XC72 Made to Order Common Specifications Without built-in auto switch magnet PDF -XC73 Made to Order Common Specifications Built-in cylinder with lock (CDNG) PDF -XC83 Made to Order Common Specifications Built-in cylinder with lock (MDNB) PDF -XC104 Made to Order Common Specifications Built-in cylinder with lock (MWB)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing/Ball bushing bearing | MGG | Double acting | 20,25,32,40,50 63,80,100 |
Built-in cylinder with lock (MWB) | Slide bearing・Ball bushing | MGG-XC104 | Double acting | 50,63,80,100 |
With end lock | Slide bearing/Ball bushing bearing | MGG | Double acting | 20,25,32,40,50 63,80,100 |