Angular Type Air Gripper/Standard Type MHC2
Rotary Actuators/Air Grippers » Angular Type Air Grippers-
・A large holding moment is achieved through a double piston construction.
・Integral variable throttle
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Angular Type Air Gripper/Standard Type MHC2
Manual
Series View search result MHC2 View search result
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHC2 | 10,16,20,25 |