Wedge Cam Operation Slide Guide Air Gripper MHK2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・Wedge shaped cam driving mechanism
・High rigidity with a slide type guide
・A dustproof, drip proof, external force resistant, and environmental resistant type that can be used for a variety of applications
・To suit the environment, a selection of dust cover materials (chloroprene rubber, fluororubber, silicone rubber) and stainless steel (SUS304) fingers are available.
・Long stroke option is selectable.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Wedge Cam Operation Slide Guide Air Gripper MHK2
Manual
Series View search result MHK2 View search result MHKL2 View search result
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHK2 | 12,16,20,25 |
MHKL2 | 12,16,20,25 |