Magnet Gripper/3-Position Type ø32 MHM-X7776
Rotary Actuators/Air Grippers » Magnet Grippers-
・Allows for high-speed transfer
Prevents the accidental attraction of a second workpiece
and allows for high-speed transfer. Improved cycle time
・Gripper mountable on 3 surfaces (Excludes the port side)
・Stopper (scale) allows for holding force adjustment and improved
visibility
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Magnet Gripper/3-Position Type ø32 MHM-X7776
Manifold
Series View search result MHM-X7776 View search result
Series | Bore size [mm] | Max. holding force [N] (Workpiece thickness [mm]) |
---|---|---|
MHM-X7776 | 32 | 250 (2) 500 (6) |