Rotary Actuated Air Gripper 3-Finger Type MHR3/MDHR3
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
・Repeatability: ±0.01 mm
・Supports class 10 clean rooms
・With auto switch (MDHR3 series: MDHR3)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Rotary Actuated Air Gripper 3-Finger Type MHR3/MDHR3
Manual
Series View search result MHR3 View search result MDHR3 View search result
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHR3 | Nominal size 10,15 |
MDHR3 | Nominal size 10,15 |