Slide Guide Round Body Air Gripper 4-Finger Type MHS4
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・Vertically compact due to its wedge shaped cam construction
・Optimally holds rectangular workpieces for positioning operations
・Repeatability: ±0.01 mm
・Positioning of rectangular workpieces
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Slide Guide Round Body Air Gripper 4-Finger Type MHS4
Manual
Series View search result MHS4 View search result
Safety Instructions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHS4 | 16,20,25,32,40,50,63 |