Toggle Type Air Gripper MHT2
Rotary Actuators/Air Grippers » Angular Type Air Grippers-
・The new cylinder body allows small auto switches to be mounted on 4 surfaces.
・A strong and stable gripping force can be obtained through the toggle mechanism.
・Holds workpiece even when the air is shut down (Safety measure)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHT2 | 32,40,50,63 |